??
CAD model selection
Selectable products: 1
69161
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951N-L - Swing Clamp Arm, long
Bill of material
69161
BESTNR
Order No.
69161
ARTNR
Article No.
6951N-22-165
PDF
catalog sheet
PDF
FBG
for swing clamp
6951xx-22-xx, 6941KP-11-xx
A
165.0 mm
B
71.1 mm
C
28.5 mm
D
18.4 mm
E
Diameter +0,05
31.75 mm
G
43.8 mm
J
12.5 mm
K
22.5 mm
L
Screw
M16 x 1.5 mm
M
71.1 mm
N
Angle
25 °
R
22.5 mm
GEW
Weight
1161 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772069162
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D