??
CAD model selection
Selectable products: 1
69146
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951N-S - Swing Clamp Arm, standard
Bill of material
69146
BESTNR
Order No.
69146
ARTNR
Article No.
6951N-22-63
FBG
for swing clamp
6951xx-22-xx, 6941KP-11-xx
A
63.5 mm
C
14.5 mm
D
15.4 mm
E
Diameter +0,05
31.75 mm
G
43.8 mm
H
0.05 mm
J
12.5 mm
K
22.5 mm
L
Screw
M16 x 1.5 mm
N
Angle
25 °
P
Thread
M 12 mm
R
25.5 mm
GEW
Weight
801 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772069148
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D