??
CAD model selection
Selectable products: 1
320499
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951N WN - Swing Clamp Arm, double ended
Bill of material
320499
BESTNR
Order No.
320499
ARTNR
Article No.
6951WN-33-250
PDF
catalog sheet
PDF
FBG
for sizes
6951XX-33-XXX
W
maximum tilt angle
6 °
A
2A
250 mm
B
125 mm
C
33 mm
D
22 mm
E
Diameter
38.2 mm
F
38 mm
G
10 mm
H
65 mm
J
64.5 mm
K
Diameter
20 mm
L
36.0 mm
M
Thread
M10 mm
GEW
Weight
3100 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772320492
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D