??
CAD model selection
Selectable products: 1
320457
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951WN - Swing Clamp Arm, double ended
Bill of material
320457
BESTNR
Order No.
320457
ARTNR
Article No.
6951WN-02-100
PDF
catalog sheet
PDF
FBG
for sizes
6951xx-02-xx, 6952EP-02-xx
A
2A
100 mm
B
39 mm
C
11 mm
D
8 mm
E
Diameter
11.2 mm
F
13 mm
G
9 mm
H
24 mm
J
21 mm
K
Diameter
6 mm
L
13.5 mm
M
Thread
M 4 mm
N
Thread
M 6 mm
W
maximum tilt angle
6 °
GEW
Weight
150 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772320454
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D