??
CAD model selection
Selectable products: 1
320465
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951WN - Swing Clamp Arm, double ended
Bill of material
320465
BESTNR
Order No.
320465
ARTNR
Article No.
6951WN-05-150
PDF
catalog sheet
PDF
FBG
for sizes
6951xx-05-xx, 6952CP-06-xx, 6941KP-03-xx
A
2A
150 mm
B
52 mm
C
16 mm
D
12 mm
E
Diameter
15.9 mm
F
19 mm
G
15 mm
H
35 mm
J
31 mm
K
Diameter
8 mm
L
19.5 mm
M
Thread
M 6 mm
N
Thread
M10 mm
W
maximum tilt angle
6 °
GEW
Weight
440 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772320461
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D