??
CAD model selection
Selectable products: 1
320473
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951WN - Swing Clamp Arm, double ended
Bill of material
320473
BESTNR
Order No.
320473
ARTNR
Article No.
6951WN-11-180
PDF
catalog sheet
PDF
FBG
for sizes
6951xx-11-xx, 6941KP-05-xx
A
2A
180 mm
B
74 mm
C
19 mm
D
16 mm
E
Diameter
22.3 mm
F
28 mm
G
19 mm
H
40 mm
J
38 mm
K
Diameter
12 mm
L
25.0 mm
M
Thread
M 6 mm
N
Thread
M12 mm
W
maximum tilt angle
6 °
GEW
Weight
880 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772320478
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D