??
CAD model selection
Selectable products: 1
556954
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6952CP - Swing clamp, plug-in mounting, double acting
Bill of material
556954
BESTNR
Order No.
556954
ARTNR
Article No.
6952CP-06-21
PDF
catalog sheet
PDF
TYPBA
Operating mode
doppelt wirkend
POS
Position
SKS
Clamping force at 350 bar clamp
6 kN
M
Clamping stroke
12 mm
N
Total stroke
23 mm
OPT
Options
OVS
Oil capacity clamp
5.8 cm ³
OVL
Oil capacity unclamp
10.3 cm ³
WKS
effective piston area Sp
2.51 cm ²
WKL
effective piston area Lo
4.52 cm ²
TMIN
min. permitted clamping time. Specifications with clamping arm, standard
0.35 s
QMAX
Clamping force - specifications with clamping arm, standard
0.7 l/min.
A
Diameter
36 mm
A1
Diameter
35 mm
B
156.7 mm
C
146.8 mm
D
72.7 mm
E
33.0 mm
F
20 mm
G
Diameter
6.6 mm
H
Diameter
16 mm
H1
Diameter
15.88 mm
JXT
Thread x Depth
M10 x 14 mm
L
11 mm
P
43 mm
S
33 mm
OR1
O-ring 1, Order number
321018
OR2
O-ring 2, Order number
321018
GEW
Weight
725 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007072
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D