??
CAD model selection
Selectable products: 1
556957
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6952CP - Swing clamp, plug-in mounting, double acting
Bill of material
556957
BESTNR
Order No.
556957
ARTNR
Article No.
6952CP-08-22
PDF
catalog sheet
PDF
TYPBA
Operating mode
doppelt wirkend
POS
Position
SKS
Clamping force at 350 bar clamp
8 kN
M
Clamping stroke
12 mm
N
Total stroke
24 mm
OPT
Options
OVS
Oil capacity clamp
7.2 cm ³
OVL
Oil capacity unclamp
14.7 cm ³
WKS
effective piston area Sp
3.01 cm ²
WKL
effective piston area Lo
6.15 cm ²
TMIN
min. permitted clamping time. Specifications with clamping arm, standard
0.32 s
QMAX
Clamping force - specifications with clamping arm, standard
1 l/min.
A
Diameter
44 mm
A1
Diameter
42 mm
B
168,4 mm
C
157.7 mm
D
77.7 mm
E
33.7 mm
F
23 mm
G
Diameter
8.5 mm
H
Diameter
20 mm
H1
Diameter
20 mm
JXT
Thread x Depth
M10 x 14 mm
L
10 mm
P
54 mm
S
40 mm
OR1
O-ring 1, Order number
409748
OR2
O-ring 2, Order number
557639
GEW
Weight
1200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007102
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D