??
CAD model selection
Selectable products: 2
554491
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6952EP - Swing clamp, cartridge flange, precision design, double acting
Bill of material
554491
BESTNR
Order No.
ARTNR
Article No.
BDMAX
max. operating pressure
350 bar
TYPBA
Operating mode
doppelt wirkend
TYPVERS
version
PDF
catalog sheet
PDF
SKS
Clamping force at 350 bar clamp
2 kN
OVS
Oil capacity clamp
0.92 cm ³
OVL
Oil capacity unclamp
2.46 cm ³
WKS
effective piston area Sp
0.63 cm ²
WKL
effective piston area Lo
1.70 cm ²
MD
Torque max.
100 Nm
POS
Position
M
Clamping stroke
6 mm
N
Total stroke
14.5 mm
VQ
Max. oil flow rate Q
0.165 l/min.
OPT
Options
VERS
A
Thread
M28 x 1.5 mm
A1
Diameter
25 mm
A2
Diameter
24 mm
B
108.5 mm
C
101.5 mm
D
58 mm
E
17 mm
F
15.5 mm
H
Diameter
12 mm
H1
Diameter
11.13 mm
J
Thread
M 6 mm
P
Width across flats
SW 32 mm
T
Diameter
36 mm
OR1
O-ring 1, Order number
409664
OR2
O-ring 2, Order number
321166
GEW
Weight
355 g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D