??
CAD model selection
Selectable products: 1
554492
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6952EP - Swing clamp, cartridge flange, precision design, double acting
Bill of material
554492
BESTNR
Order No.
554492
ARTNR
Article No.
6952EP-02-22
BDMAX
max. operating pressure
350 bar
TYPBA
Operating mode
doppelt wirkend
TYPVERS
version
links schwenkend
PDF
catalog sheet
PDF
SKS
Clamping force at 350 bar clamp
2 kN
OVS
Oil capacity clamp
0.92 cm ³
OVL
Oil capacity unclamp
2.46 cm ³
WKS
effective piston area Sp
0.63 cm ²
WKL
effective piston area Lo
1.70 cm ²
MD
Torque max.
100 Nm
POS
Position
M
Clamping stroke
6 mm
N
Total stroke
14.5 mm
VQ
Max. oil flow rate Q
0.165 l/min.
OPT
Options
VERS
22
A
Thread
M28 x 1.5 mm
A1
Diameter
25 mm
A2
Diameter
24 mm
B
108.5 mm
C
101.5 mm
D
58 mm
E
17 mm
F
15.5 mm
H
Diameter
12 mm
H1
Diameter
11.13 mm
J
Thread
M 6 mm
P
Width across flats
SW 32 mm
T
Diameter
36 mm
OR1
O-ring 1, Order number
409664
OR2
O-ring 2, Order number
321166
GEW
Weight
355 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772002923
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.