??
CAD model selection
Selectable products: 4
320267
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958A-16-00-0x - Clamp arm out of aluminium, for No. 6958Sx-16
Bill of material
320267
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
X
mm
X1
12 mm
VRSN
Type
SK
Clamping force at 100 bar
kN
SK1
Clamping force at 250 bar
kN
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D