??
CAD model selection
Selectable products: 1
320283
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958A-16-00-0x - Clamp arm out of aluminium, for No. 6958Sx-16
Bill of material
320283
BESTNR
Order No.
320283
ARTNR
Article No.
6958A-16-00-04
PDF
catalog sheet
PDF
X
30 mm
X1
12 mm
VRSN
Type
X1 = level length at 90°
SK
Clamping force at 100 bar
0.8 kN
SK1
Clamping force at 250 bar
2.0 kN
GEW
Weight
25 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772320287
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D