??
CAD model selection
Selectable products: 1
322792
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958A-xx - Clamp arm out of aluminium for vertical clamp no. 6958Ax
Bill of material
322792
BESTNR
Order No.
322792
ARTNR
Article No.
6958A-25-00-02
PDF
catalog sheet
PDF
E
Diameter
12 mm
K
11 mm
P
27 mm
R
4 mm
X
24 mm
X1
level length at 90°
16 mm
VRSN
version
X1 = level length at 90°
SK
Clamping force at 100 bar
2.6 kN
GEW
Weight
59 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772322793
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D