??
CAD model selection
Selectable products: 4
322461
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958AT - Vertical Clamp, Single-acting, with spring return
Bill of material
322461
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
KK
Piston force at 100 bar
kN
KK2
Piston force at 250 bar
kN
VOL
Vol.
cm^3
KD
Piston diameter
mm
POS
Position
HUB
Stroke
mm
OPT
Options
KF
effective piston area
cm^2
MD
Torque max.
Nm
A
mm
B
mm
C
mm
D
Diameter
mm
E
Diameter
mm
F
mm
G
Diameter
mm
H
mm
H1
mm
H2
mm
H4
mm
H5
mm
K
mm
L
mm
M
mm
N
mm
S
mm
T
mm
OR1
OR-1 - O-ring
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D