??
CAD model selection
Selectable products: 1
322420
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958AT - Vertical Clamp, Single-acting, with spring return
Bill of material
322420
BESTNR
Order No.
322420
ARTNR
Article No.
6958AT-16
PDF
catalog sheet
PDF
KK
Piston force at 100 bar
2 kN
KK2
Piston force at 250 bar
7 kN
VOL
Vol.
1.9 cm^3
KD
Piston diameter
16 mm
POS
Position
HUB
Stroke
10.0 mm
OPT
Options
KF
effective piston area
2.0 cm^2
MD
Torque max.
18 Nm
A
62 mm
B
33 mm
C
22 mm
D
Diameter
24 mm
E
Diameter
8 mm
F
29 mm
G
Diameter
6.4 mm
H
38.3 mm
H1
16.5 mm
H2
26.3 mm
H4
25.8 mm
H5
46.3 mm
K
8 mm
L
10.5 mm
M
17 mm
N
40 mm
S
51 mm
T
10 mm
OR1
OR-1 - O-ring
195347
GEW
Weight
237 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772322427
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.