??
CAD model selection
Selectable products: 1
322503
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958AT - Vertical Clamp, Single-acting, with spring return
Bill of material
322503
BESTNR
Order No.
322503
ARTNR
Article No.
6958AT-25
PDF
catalog sheet
PDF
KK
Piston force at 100 bar
4 kN
KK2
Piston force at 250 bar
17 kN
VOL
Vol.
6.7 cm^3
KD
Piston diameter
25 mm
POS
Position
HUB
Stroke
14.0 mm
OPT
Options
KF
effective piston area
4.9 cm^2
MD
Torque max.
84 Nm
A
87 mm
B
51 mm
C
35 mm
D
Diameter
35 mm
E
Diameter
12 mm
F
39 mm
G
Diameter
10.5 mm
H
51.0 mm
H1
21.2 mm
H2
34.6 mm
H4
- mm
H5
62.0 mm
K
11 mm
L
16.0 mm
M
27 mm
N
55 mm
S
71 mm
T
13 mm
OR1
OR-1 - O-ring
195909
GEW
Weight
640 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772322502
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.