??
CAD model selection
Selectable products: 1
322545
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958AT - Vertical Clamp, Single-acting, with spring return
Bill of material
322545
BESTNR
Order No.
322545
ARTNR
Article No.
6958AT-32
PDF
catalog sheet
PDF
KK
Piston force at 100 bar
8 kN
KK2
Piston force at 250 bar
28 kN
VOL
Vol.
14.4 cm^3
KD
Piston diameter
32 mm
POS
Position
HUB
Stroke
18.0 mm
OPT
Options
KF
effective piston area
8.0 cm^2
MD
Torque max.
145 Nm
A
102 mm
B
58 mm
C
40 mm
D
Diameter
42 mm
E
Diameter
15 mm
F
48 mm
G
Diameter
12.5 mm
H
60.0 mm
H1
24.1 mm
H2
56.7 mm
H4
- mm
H5
76.0 mm
K
16 mm
L
18.0 mm
M
31 mm
N
66 mm
S
84 mm
T
15 mm
OR1
OR-1 - O-ring
195925
GEW
Weight
1014 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772322540
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D