??
CAD model selection
Selectable products: 1
322446
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958AU - Vertical Clamp single acting
Bill of material
322446
BESTNR
Order No.
322446
ARTNR
Article No.
6958AU-20
PDF
catalog sheet
PDF
KK
Piston force at 100 bar
3 kN
KK2
Piston force at 250 bar
11 kN
VOL
Vol.
4.0 cm^3
KD
Piston diameter
20 mm
POS
Position
HUB
Stroke
12.5 mm
OPT
Options
KF
effective piston area
3.1 cm^2
MD
Torque max.
43 Nm
A
46 mm
B
53 mm
C
40 mm
D
Diameter
30 mm
E
Diameter
10 mm
F
33 mm
G
Diameter
8.5 mm
H
49.0 mm
H1
20.3 mm
H2
32.7 mm
H4
- mm
H5
59.0 mm
K
10 mm
L
26.0 mm
M
13 mm
N
0 mm
S
20 mm
T
11 mm
OR1
OR-1 - O-ring
195842
GEW
Weight
357 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772322441
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D