??
CAD model selection
Selectable products: 1
322487
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958AU - Vertical Clamp single acting
Bill of material
322487
BESTNR
Order No.
322487
ARTNR
Article No.
6958AU-25
PDF
catalog sheet
PDF
KK
Piston force at 100 bar
4 kN
KK2
Piston force at 250 bar
17 kN
VOL
Vol.
6.7 cm^3
KD
Piston diameter
25 mm
POS
Position
HUB
Stroke
14.0 mm
OPT
Options
KF
effective piston area
4.9 cm^2
MD
Torque max.
84 Nm
A
55 mm
B
67 mm
C
51 mm
D
Diameter
35 mm
E
Diameter
12 mm
F
39 mm
G
Diameter
10.5 mm
H
51.0 mm
H1
21.2 mm
H2
34.6 mm
H4
- mm
H5
62.0 mm
K
11 mm
L
32.0 mm
M
16 mm
N
0 mm
S
23 mm
T
13 mm
OR1
OR-1 - O-ring
195909
GEW
Weight
576 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772322489
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D