??
CAD model selection
Selectable products: 1
322586
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958AX-xx-10 - Surface-mounted block with O-ring connection
Bill of material
322586
BESTNR
Order No.
322586
ARTNR
Article No.
6958AU-20-10-01
PDF
catalog sheet
PDF
A
46 mm
A1
33 mm
B
53 mm
B1
40 mm
C
20.5 mm
C1
14.0 mm
D1
Diameter
8.5 mm
L
57 mm
OR1
OR-1 - O-ring
321646
GEW
Weight
229 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772322588
A2
0 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.