??
CAD model selection
Selectable products: 1
323105
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958AX-xx-10 - Surface-mounted block with O-ring connection
Bill of material
323105
BESTNR
Order No.
323105
ARTNR
Article No.
6958AT-20-10-01
PDF
catalog sheet
PDF
A
72 mm
A1
33 mm
B
40 mm
B1
27 mm
C
20.5 mm
C1
14.0 mm
D1
Diameter
8.5 mm
L
57 mm
OR1
OR-1 - O-ring
321646
GEW
Weight
263 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772323103
A2
59 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D