??
CAD model selection
Selectable products: 1
323121
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958AX-xx-10 - Surface-mounted block with O-ring connection
Bill of material
323121
BESTNR
Order No.
323121
ARTNR
Article No.
6958AT-25-10-01
PDF
catalog sheet
PDF
A
87 mm
A1
39 mm
B
51 mm
B1
35 mm
C
27.0 mm
C1
19.0 mm
D1
Diameter
10.5 mm
L
60 mm
OR1
OR-1 - O-ring
321646
GEW
Weight
437 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772323127
A2
71 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D