??
CAD model selection
Selectable products: 1
323147
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958AX-xx-10 - Surface-mounted block with O-ring connection
Bill of material
323147
BESTNR
Order No.
323147
ARTNR
Article No.
6958AT-32-10-01
PDF
catalog sheet
PDF
A
102 mm
A1
48 mm
B
58 mm
B1
40 mm
C
31.0 mm
C1
22.0 mm
D1
Diameter
12.5 mm
L
82 mm
OR1
OR-1 - O-ring
321646
GEW
Weight
756 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772323141
A2
84 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D