??
CAD model selection
Selectable products: 1
556981
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958C-xx-04 - Clamp arm
Bill of material
556981
BESTNR
Order No.
556981
ARTNR
Article No.
6958C-04-04
PDF
catalog sheet
PDF
B
15 mm
C
40 mm
G
Angle
80 °
K
10 mm
L
50.5 mm
N
10.5 mm
P
18 mm
R
3 mm
R1
Diameter
5 mm
GEW
Weight
64 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007331
KATALOG
1 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D