??
CAD model selection
Selectable products: 1
556985
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958CR-xx-04 - Clamping arm, blank
Bill of material
556985
BESTNR
Order No.
556985
ARTNR
Article No.
6958CR-04-04
PDF
catalog sheet
PDF
B
15 mm
C
60 mm
G
20 mm
J
10 mm
L
67.5 mm
P
18 mm
GEW
Weight
147 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007379
KATALOG
1
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D