??
CAD model selection
Selectable products: 1
326215
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958D-xx-04 - Clamp arm
Bill of material
326215
BESTNR
Order No.
326215
ARTNR
Article No.
6958D-16-04
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
1.30 mm
F2
Clamping force at 250 bar
3.3 mm
B
12.0 mm
C
18.0 mm
D
Diameter
8 mm
E
Diameter
6 mm
G
Angle
90 °
K
8.0 mm
L
38.0 mm
N
5.0 mm
N1
4.5 mm
P
12 mm
R
2.0 mm
R1
5.0 mm
GEW
Weight
31 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772326210
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D