??
CAD model selection
Selectable products: 1
326322
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958D-xx-04 - Clamp arm
Bill of material
326322
BESTNR
Order No.
326322
ARTNR
Article No.
6958D-20-04
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
2.10 mm
F2
Clamping force at 250 bar
5.2 mm
B
14.0 mm
C
21.0 mm
D
Diameter
10 mm
E
Diameter
7 mm
G
Angle
80 °
K
10.0 mm
L
44.5 mm
N
4.5 mm
N1
7.0 mm
P
16 mm
R
2.5 mm
R1
7.5 mm
GEW
Weight
60 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772326326
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.