??
CAD model selection
Selectable products: 1
326413
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958D-xx-04 - Clamp arm
Bill of material
326413
BESTNR
Order No.
326413
ARTNR
Article No.
6958D-25-04
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
2.60 mm
F2
Clamping force at 250 bar
8.2 mm
B
17.0 mm
C
25.5 mm
D
Diameter
12 mm
E
Diameter
9 mm
G
Angle
80 °
K
11.0 mm
L
53.5 mm
N
7.0 mm
N1
7.0 mm
P
20 mm
R
3.0 mm
R1
7.5 mm
GEW
Weight
94 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772326418
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.