??
CAD model selection
Selectable products: 1
327551
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958D-xx-04 - Clamp arm
Bill of material
327551
BESTNR
Order No.
327551
ARTNR
Article No.
6958D-32-04
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
5.30 mm
F2
Clamping force at 250 bar
13.4 mm
B
20.0 mm
C
30.0 mm
D
Diameter
15 mm
E
Diameter
11 mm
G
Angle
80 °
K
13.0 mm
L
64.0 mm
N
8.0 mm
N1
7.5 mm
P
26 mm
R
4.0 mm
R1
8.0 mm
GEW
Weight
178 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327552
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.