??
CAD model selection
Selectable products: 1
553428
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958D-xx-04 - Clamp arm
Bill of material
553428
BESTNR
Order No.
553428
ARTNR
Article No.
6958D-12-04
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
0.70 mm
F2
Clamping force at 250 bar
1.8 mm
B
10.0 mm
C
15.0 mm
D
Diameter
6 mm
E
Diameter
4 mm
G
Angle
90 °
K
7.0 mm
L
38.0 mm
N
5.0 mm
N1
4.5 mm
P
10 mm
R
1.5 mm
R1
4.0 mm
GEW
Weight
19 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772002435
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D