??
CAD model selection
Selectable products: 1
326256
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958DR-xx-04 - Clamping arm, blank
Bill of material
326256
BESTNR
Order No.
326256
ARTNR
Article No.
AMF 6958DR-16-04
PDF
catalog sheet
PDF
B
12.0 mm
C
32.0 mm
D
Diameter
8 mm
E
Diameter
6 mm
K
8.0 mm
L
50.0 mm
N
20.0 mm
N1
5.0 mm
P
12 mm
R1
5.0 mm
GEW
Weight
42 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772326258
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D