??
CAD model selection
Selectable products: 1
326348
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958DR-xx-04 - Clamping arm, blank
Bill of material
326348
BESTNR
Order No.
326348
ARTNR
Article No.
AMF 6958DR-20-04
PDF
catalog sheet
PDF
B
14.0 mm
C
40.0 mm
D
Diameter
10 mm
E
Diameter
7 mm
K
10.0 mm
L
61.0 mm
N
23.5 mm
N1
7.5 mm
P
16 mm
R1
7.5 mm
GEW
Weight
86 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772326340
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D