??
CAD model selection
Selectable products: 1
326439
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958DR-xx-04 - Clamping arm, blank
Bill of material
326439
BESTNR
Order No.
326439
ARTNR
Article No.
AMF 6958DR-25-04
PDF
catalog sheet
PDF
B
17.0 mm
C
50.0 mm
D
Diameter
12 mm
E
Diameter
9 mm
K
11.0 mm
L
75.0 mm
N
31.5 mm
N1
7.5 mm
P
20 mm
R1
7.5 mm
GEW
Weight
140 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772326432
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D