??
CAD model selection
Selectable products: 1
327577
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958DR-xx-04 - Clamping arm, blank
Bill of material
327577
BESTNR
Order No.
327577
ARTNR
Article No.
AMF 6958DR-32-04
PDF
catalog sheet
PDF
B
20.0 mm
C
58.0 mm
D
Diameter
15 mm
E
Diameter
11 mm
K
13.0 mm
L
88.0 mm
N
36.0 mm
N1
8.0 mm
P
26 mm
R1
8.0 mm
GEW
Weight
258 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327576
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.