??
CAD model selection
Selectable products: 1
553429
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958DR-xx-04 - Clamping arm, blank
Bill of material
553429
BESTNR
Order No.
553429
ARTNR
Article No.
AMF 6958DR-12-04
PDF
catalog sheet
PDF
B
10.0 mm
C
26.0 mm
D
Diameter
6 mm
E
Diameter
4 mm
K
7.0 mm
L
40.0 mm
N
16.0 mm
N1
3.6 mm
P
10 mm
R1
4.0 mm
GEW
Weight
25 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772002442
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D