??
CAD model selection
Selectable products: 4
326314
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958DU - Vertical Clamp, double-acting
Bill of material
326314
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
kN
F1X
Clamping force at 250 bar
kN
K1
Piston force F5 at 100 bar
kN
K1X
Piston force F5 at 250 bar
kN
OFPOS
Stroke
mm
POS
Position
OPTION
Clamp arm
VS
Vol. Sp
cm ³
VL
Vol. Lo
cm ³
KS
effective piston area Sp
cm^2
KL
effective piston area Lo
cm^2
MD
Tightening torque
Nm
QMAX
Qmax
l/min
A
Angle
°
A1
mm
B
mm
C
mm
D
Diameter
mm
E
mm
H
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
K
mm
L
mm
M
mm
N
mm
P
mm
R
mm
S
mm
V
mm
V1
15 mm
V2
mm
W
mm
Z
Diameter
mm
OR1
OR-1 - O-ring
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D