??
CAD model selection
Selectable products: 1
327536
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958DU - Vertical Clamp, double-acting
Bill of material
327536
BESTNR
Order No.
327536
ARTNR
Article No.
6958DU-32
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
5.3 kN
F1X
Clamping force at 250 bar
13.4 kN
K1
Piston force F5 at 100 bar
8.0 kN
K1X
Piston force F5 at 250 bar
20.1 kN
OFPOS
Stroke
17 mm
POS
Position
OPTION
Clamp arm
VS
Vol. Sp
13.7 cm ³
VL
Vol. Lo
8.3 cm ³
KS
effective piston area Sp
8 cm^2
KL
effective piston area Lo
4.9 cm^2
MD
Tightening torque
47.0 Nm
QMAX
Qmax
2.0 l/min
A
Angle
53.4 °
A1
-1.00 mm
B
20 mm
C
30.0 mm
D
Diameter
42 mm
E
33.0 mm
H
24.0 mm
H1
97.1 mm
H2
63.0 mm
H3
76.0 mm
H4
60 mm
H5
11 mm
H6
35.0 mm
H7
18 mm
K
50 mm
L
76 mm
M
36 mm
N
45.0 mm
P
26 mm
R
22 mm
S
66 mm
V
48 mm
V1
15 mm
V2
24.0 mm
W
48 mm
Z
Diameter
12.5 mm
OR1
OR-1 - O-ring
409748
GEW
Weight
1920 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772327538
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.