??
CAD model selection
Selectable products: 3
328013
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958E - Vertical clamp, cartridge flange, double-acting
Bill of material
328013
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
KF1
Piston force F5 at 100 bar
kN
KF2
Piston force F5 at 250 bar
kN
KD
Piston diameter
mm
VSP
Vol. Sp
cm ³
VLO
Vol. Lo
cm ³
KFSP
effective piston area Sp
cm^2
KFLO
effective piston area Lo
cm^2
OFPOS
Stroke
mm
POS
Position
OPT
Clamp arm
B
Diameter
mm
C
Diameter
mm
D
Diameter
mm
OPT2
Anti-rotation device
G
Thread
mm
H2
mm
H3
mm
H4
mm
H5
mm
H9
mm
K
mm
N
mm
P
mm
T
Diameter
mm
V
mm
W
Diameter
mm
OR1
OR-1 - O-ring
OR2
OR-2 - O-ring
GEW
Weight
g
A1
Diameter
mm
B1
mm
C1
Diameter
mm
D1
Diameter
mm
E1
min.
mm
F1
max.
mm
H
mm
H1
mm
L1
mm
M1
min. M1
mm
N1
max. N1
mm
P1
mm
S
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D