??
CAD model selection
Selectable products: 1
328013
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958E - Vertical clamp, cartridge flange, double-acting
Bill of material
328013
BESTNR
Order No.
328013
ARTNR
Article No.
6958E-20
PDF
catalog sheet
PDF
KF1
Piston force F5 at 100 bar
3.1 kN
KF2
Piston force F5 at 250 bar
7.8 kN
KD
Piston diameter
20 mm
VSP
Vol. Sp
6.6 cm ³
VLO
Vol. Lo
2.3 cm ³
KFSP
effective piston area Sp
3,1 cm^2
KFLO
effective piston area Lo
1.10 cm^2
OFPOS
Stroke
20.0 mm
POS
Position
OPT
Clamp arm
B
Diameter
24 mm
C
Diameter
25 mm
D
Diameter
26 mm
OPT2
Anti-rotation device
G
Thread
M32 x1,5 mm
H2
51.8 mm
H3
41.8 mm
H4
46.2 mm
H5
98 mm
H9
26 mm
K
16 mm
N
33.0 mm
P
16 mm
T
Diameter
32 mm
V
19.69 mm
W
Diameter
6 mm
OR1
OR-1 - O-ring
554575
OR2
OR-2 - O-ring
554576
GEW
Weight
350 g
A1
Diameter
33.0 mm
B1
25 mm
C1
Diameter
26 mm
D1
Diameter
8 mm
E1
min.
45.2 mm
F1
max.
47.2 mm
H
46.2 mm
H1
86.8 mm
L1
8.5 mm
M1
min. M1
19.0 mm
N1
max. N1
21.0 mm
P1
2.0 mm
S
0.7 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328016
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D