??
CAD model selection
Selectable products: 1
328039
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958E - Vertical clamp, cartridge flange, double-acting
Bill of material
328039
BESTNR
Order No.
328039
ARTNR
Article No.
6958E-30
PDF
catalog sheet
PDF
KF1
Piston force F5 at 100 bar
7.0 kN
KF2
Piston force F5 at 250 bar
17.5 kN
KD
Piston diameter
30 mm
VSP
Vol. Sp
22.6 cm ³
VLO
Vol. Lo
7.8 cm ³
KFSP
effective piston area Sp
7.0 cm^2
KFLO
effective piston area Lo
2.54 cm^2
OFPOS
Stroke
30.0 mm
POS
Position
OPT
Clamp arm
B
Diameter
36 mm
C
Diameter
37 mm
D
Diameter
38 mm
OPT2
Anti-rotation device
G
Thread
M48 x1,5 mm
H2
77.0 mm
H3
62.0 mm
H4
69.0 mm
H5
146 mm
H9
38 mm
K
24 mm
N
49.5 mm
P
24 mm
T
Diameter
48 mm
V
29.54 mm
W
Diameter
8 mm
OR1
OR-1 - O-ring
554577
OR2
OR-2 - O-ring
554578
GEW
Weight
1100 g
A1
Diameter
49.0 mm
B1
37 mm
C1
Diameter
38 mm
D1
Diameter
10 mm
E1
min.
68.0 mm
F1
max.
70.0 mm
H
69.0 mm
H1
128.0 mm
L1
12.0 mm
M1
min. M1
27.5 mm
N1
max. N1
29.5 mm
P1
2.5 mm
S
0.6 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328030
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D