??
CAD model selection
Selectable products: 1
320259
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958S-16-00-0x - Clamp arm out of steel, for No. 6958Sx-16
Bill of material
320259
BESTNR
Order No.
320259
ARTNR
Article No.
6958S-16-00-03
PDF
catalog sheet
PDF
X
24 mm
X1
12 mm
VRSN
version
X1 = level length at 90°
SK
Clamping force at 100 bar
1.0 kN
SK1
Clamping force at 250 bar
2.5 kN
SK2
Clamping force at 350 bar
3.5 kN
GEW
Weight
66 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772320256
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D