??
CAD model selection
Selectable products: 1
322438
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958S-16-00-0x - Clamp arm out of steel, for No. 6958Sx-16
Bill of material
322438
BESTNR
Order No.
322438
ARTNR
Article No.
6958S-16-00-05
PDF
catalog sheet
PDF
X
32 mm
X1
12 mm
VRSN
version
Clamping arm blank, unhardened
SK
Clamping force at 100 bar
0.0 kN
SK1
Clamping force at 250 bar
0.0 kN
SK2
Clamping force at 350 bar
0.0 kN
GEW
Weight
74 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772322434
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D