??
CAD model selection
Selectable products: 1
322552
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958S-xx - Clamp arm out of steel for vertical clamp no. 6958Ax
Bill of material
322552
BESTNR
Order No.
322552
ARTNR
Article No.
6958S-20-00-05
PDF
catalog sheet
PDF
E
Diameter
10 mm
R
2 mm
K
10 mm
P
22 mm
X
32 mm
X1
level length at 90°
12 mm
VRSN
version
Clamping arm, blank
SK
Clamping force at 100 bar
- kN
SK2
Clamping force at 250 bar
-
GEW
Weight
141 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772322557
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D