??
CAD model selection
Selectable products: 1
324194
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958S-xx - Clamp arm out of steel for vertical clamp no. 6958Ax
Bill of material
324194
BESTNR
Order No.
324194
ARTNR
Article No.
6958S-16-01-04
PDF
catalog sheet
PDF
E
Diameter
8 mm
R
2 mm
K
8 mm
P
18 mm
X
30 mm
X1
level length at 90°
12 mm
VRSN
version
X1 = level length at 90°
SK
Clamping force at 100 bar
0.8 kN
SK2
Clamping force at 250 bar
2.0
GEW
Weight
72 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772324193
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D