??
CAD model selection
Selectable products: 2
322248
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958Sx-16 - Vertical Clamp, 350 bar, single acting
Bill of material
322248
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
KK
Piston force at 100 bar
2.0 kN
KK1
Piston force at 350 bar
7.0 kN
VOL
Vol.
1.9 cm^3
KD
Piston diameter
16 mm
HUB
Stroke
10 mm
POS
Position
OPT
Options
OR1
OR-1 - O-ring
334821
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D