??
CAD model selection
Selectable products: 1
322255
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958Sx-16 - Vertical Clamp, 350 bar, single acting
Bill of material
322255
BESTNR
Order No.
322255
ARTNR
Article No.
6958ST-16
PDF
catalog sheet
PDF
KK
Piston force at 100 bar
2.0 kN
KK1
Piston force at 350 bar
7.0 kN
VOL
Vol.
1.9 cm^3
KD
Piston diameter
16 mm
HUB
Stroke
10 mm
POS
Position
OPT
Options
OR1
OR-1 - O-ring
334821
GEW
Weight
290 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772322250
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D