??
CAD model selection
Selectable products: 1
324632
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959C-xx-15-01 - Surface-mounted block
Bill of material
324632
BESTNR
Order No.
324632
ARTNR
Article No.
6959C-16-15-01
PDF
catalog sheet
PDF
SCH
Schrauben je Groesse
2x M 5x75, 2x M 5x70 mm
A
44.9 mm
B
60.0 mm
C
9.5 mm
D
Diameter
5.5 mm
E
30 mm
F
25.5 mm
G
Thread
G 1/4 Inch
H
32 mm
K
5 mm
L
54.0 mm
M
30 mm
N
11.0 mm
O
22 mm
P
15.0 mm
R
3.0 mm
S
1.0 mm
T
27.2 mm
OR1
OR-1 - O-ring
321646
GEW
Weight
750 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772324636
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D