??
CAD model selection
Selectable products: 1
324640
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959C-xx-15-01 - Surface-mounted block
Bill of material
324640
BESTNR
Order No.
324640
ARTNR
Article No.
6959C-20-15-01
PDF
catalog sheet
PDF
SCH
Schrauben je Groesse
2x M 6x85, 2x M 6x80 mm
A
53.0 mm
B
68.5 mm
C
9.5 mm
D
Diameter
7.0 mm
E
37 mm
F
30.5 mm
G
Thread
G 1/4 Inch
H
42 mm
K
5 mm
L
60.0 mm
M
30 mm
N
13.0 mm
O
28 mm
P
20.0 mm
R
5.0 mm
S
0.0 mm
T
33.9 mm
OR1
OR-1 - O-ring
321646
GEW
Weight
1100 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772324643
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D