??
CAD model selection
Selectable products: 1
325290
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959C-xx-15-01 - Surface-mounted block
Bill of material
325290
BESTNR
Order No.
325290
ARTNR
Article No.
6959C-12-15-01
PDF
catalog sheet
PDF
SCH
Schrauben je Groesse
2x M 4x70, 2x M 4x65 mm
A
39.1 mm
B
50.0 mm
C
6.0 mm
D
Diameter
4.5 mm
E
27 mm
F
21.0 mm
G
Thread
G 1/8 Inch
H
29 mm
K
4 mm
L
50.0 mm
M
25 mm
N
11.5 mm
O
18 mm
P
12.0 mm
R
2.5 mm
S
1.0 mm
T
23.7 mm
OR1
OR-1 - O-ring
321646
GEW
Weight
505 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325299
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.