??
CAD model selection
Selectable products: 1
325316
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959C-xx-15-01 - Surface-mounted block
Bill of material
325316
BESTNR
Order No.
325316
ARTNR
Article No.
6959C-32-15-01
PDF
catalog sheet
PDF
SCH
Schrauben je Groesse
2x M10x105, 2x M10x100 mm
A
87.0 mm
B
92.5 mm
C
9.0 mm
D
Diameter
10.5 mm
E
64 mm
F
47.5 mm
G
Thread
G 1/4 Inch
H
65 mm
K
5 mm
L
75.0 mm
M
38 mm
N
17.5 mm
O
40 mm
P
32.5 mm
R
0.0 mm
S
0.0 mm
T
52.0 mm
OR1
OR-1 - O-ring
321646
GEW
Weight
3050 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325312
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D